IESNA:LM-63-2002
[TEST]P1642329
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-730-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22368.5
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3795.6 4080.5 4164.0 4235.2 4247.4 4233.1 4251.5 4316.6 4412.2 4587.3 4819.3 5096.1 5395.2 5684.2 5952.9 
6223.5 6447.4 6626.5 6832.1 7084.4 7363.2 7686.8 8097.9 8553.8 9076.8 9549.0 10039.5 10222.6 9091.1 6913.5 
3868.9 1308.6 775.4 232.0 0.0 0.0 0.0 
3795.6 4094.8 4180.2 4239.3 4245.4 4233.1 4257.6 4322.7 4428.5 4597.4 4833.5 5112.3 5409.5 5682.2 5952.9 
6209.3 6441.3 6640.8 6834.1 7060.0 7318.5 7644.1 8055.2 8494.8 9023.9 9524.6 10086.3 10359.0 9347.5 7212.6 
4192.4 1416.5 816.1 274.7 0.0 0.0 0.0 
3795.6 4092.7 4168.0 4231.1 4249.4 4259.6 4308.5 4404.1 4532.3 4709.4 4945.5 5222.2 5507.2 5775.8 6030.2 
6282.6 6526.8 6750.7 6986.7 7231.0 7511.8 7863.9 8287.2 8816.3 9469.6 10078.2 10908.5 11456.0 10939.0 9115.5 
6789.3 3158.6 1176.3 649.2 138.4 0.0 0.0 
3795.6 4098.8 4161.9 4216.9 4251.5 4290.1 4365.4 4489.6 4642.2 4825.4 5057.4 5319.9 5594.7 5847.0 6101.4 
6361.9 6630.6 6915.5 7239.1 7585.1 7994.1 8464.3 9028.0 9740.3 10589.0 11488.5 12524.4 13460.6 13513.5 11065.2 
8332.0 5155.1 2566.3 952.5 295.1 0.0 0.0 
3795.6 4084.6 4135.5 4178.2 4227.0 4290.1 4383.8 4512.0 4662.6 4835.6 5030.9 5250.7 5503.1 5753.4 6034.3 
6355.8 6712.0 7121.1 7566.8 8059.3 8610.8 9272.2 10053.7 11028.6 12154.0 13226.6 14305.2 15155.9 15508.0 13947.0 
9363.8 6180.8 3252.2 1274.0 333.8 0.0 0.0 
3795.6 4062.2 4111.0 4145.6 4198.6 4275.9 4369.5 4495.7 4642.2 4803.0 4982.1 5193.7 5435.9 5700.5 6005.8 
6357.9 6777.1 7253.3 7776.4 8368.6 8997.5 9742.3 10664.3 11663.5 12742.2 13723.1 14639.0 15416.4 15756.3 14512.8 
9880.7 5716.8 2696.6 793.7 130.3 0.0 0.0 
3795.6 4058.1 4104.9 4123.3 4180.2 4257.6 4361.4 4479.4 4609.7 4754.2 4914.9 5118.4 5346.4 5619.1 5930.5 
6315.1 6750.7 7271.7 7849.6 8498.9 9262.0 10082.2 11020.4 12025.8 12970.1 13786.2 14531.1 15227.1 15302.4 13737.4 
9595.8 4839.6 2128.8 671.6 130.3 2.0 0.0 
3795.6 4027.6 4072.4 4078.5 4119.2 4202.6 4304.4 4422.4 4530.3 4644.3 4790.8 4963.8 5187.6 5458.3 5802.3 
6254.1 6773.0 7363.2 8085.7 8794.0 9693.5 10517.7 11386.8 12204.9 12896.9 13466.7 14032.5 14315.4 13554.2 11042.8 
7084.4 3518.8 1300.5 742.8 421.3 10.2 0.0 
3795.6 3972.6 4009.3 4003.2 4023.5 4090.7 4188.4 4298.3 4406.1 4514.0 4642.2 4813.2 5035.0 5336.2 5733.1 
6258.1 6901.3 7692.9 8553.8 9518.5 10475.0 11295.2 12058.4 12638.4 13114.6 13464.7 13605.1 13021.0 10855.6 6996.9 
3099.6 1139.7 580.0 301.2 54.9 6.1 0.0 
3795.6 3903.5 3915.7 3909.6 3923.8 3972.6 4058.1 4155.8 4261.6 4373.6 4505.9 4689.0 4941.4 5295.5 5781.9 
6431.1 7224.8 8193.6 9199.0 10179.9 10985.8 11600.5 12054.3 12406.4 12614.0 12618.0 12119.4 10442.4 6917.5 3030.4 
791.7 301.2 160.8 87.5 36.6 8.1 0.0 
3795.6 3826.1 3781.3 3754.9 3756.9 3797.6 3870.9 3954.3 4033.7 4123.3 4237.2 4383.8 4591.3 4900.7 5313.8 
5881.6 6608.2 7428.4 8327.9 9060.6 9606.0 9931.6 10167.7 10326.4 10271.5 9901.1 8806.2 6705.9 3673.5 1233.3 368.4 
195.4 136.4 114.0 83.4 18.3 0.0 
3795.6 3771.2 3695.9 3630.7 3602.2 3616.5 3657.2 3704.0 3750.8 3807.8 3877.0 3976.7 4121.2 4336.9 4638.1 
5079.8 5619.1 6307.0 7023.4 7572.9 7965.6 8159.0 8246.5 8211.9 7955.5 7401.9 6268.3 4505.9 2265.1 769.3 262.5 
171.0 140.4 120.1 81.4 22.4 0.0 
3795.6 3699.9 3583.9 3480.1 3413.0 3378.4 3370.2 3372.3 3372.3 3372.3 3374.3 3390.6 3431.3 3502.5 3632.8 
3844.4 4119.2 4455.0 4801.0 5016.7 5049.3 4902.7 4625.9 4216.9 3643.0 2930.6 2071.8 1259.8 596.3 254.4 134.3 89.5 
48.8 30.5 16.3 6.1 0.0 
3795.6 3616.5 3413.0 3213.5 3036.5 2885.9 2751.5 2613.2 2454.4 2277.4 2082.0 1866.2 1624.1 1373.7 1129.5 895.5 696.0 
549.5 453.8 396.9 354.1 319.5 287.0 258.5 230.0 201.5 173.0 146.5 116.0 87.5 61.1 42.7 28.5 16.3 12.2 8.1 0.0 
3795.6 3537.1 3240.0 2930.6 2629.4 2334.3 2033.1 1727.9 1418.5 1131.6 885.3 689.9 569.8 510.8 474.2 437.6 409.1 378.5 
350.0 319.5 291.0 264.6 242.2 219.8 197.4 171.0 144.5 124.1 101.8 79.4 57.0 38.7 26.5 18.3 14.2 10.2 0.0 
3795.6 3461.8 3065.0 2649.8 2198.0 1774.7 1369.7 1040.0 781.5 626.8 569.8 537.3 506.8 478.3 441.6 411.1 382.6 356.2 
331.7 305.3 282.9 258.5 234.0 209.6 185.2 162.8 140.4 120.1 101.8 83.4 61.1 46.8 34.6 24.4 16.3 10.2 0.0 
3795.6 3364.1 2900.1 2366.9 1817.4 1331.0 930.1 689.9 596.3 565.8 539.3 514.9 488.4 459.9 423.3 396.9 368.4 341.9 
319.5 295.1 272.7 248.3 221.8 195.4 168.9 146.5 124.1 105.8 87.5 75.3 61.1 46.8 34.6 26.5 20.4 14.2 0.0 
3795.6 3317.3 2751.5 2136.9 1491.8 1019.6 704.2 602.4 573.9 547.5 525.1 502.7 476.2 445.7 415.2 386.7 358.2 333.8 
309.3 282.9 254.4 225.9 197.4 168.9 142.5 122.1 101.8 85.5 73.3 63.1 54.9 46.8 38.7 32.6 26.5 20.4 0.0 
3795.6 3260.3 2651.8 1957.8 1294.4 834.4 628.9 588.2 563.7 541.4 519.0 496.6 472.2 441.6 413.1 382.6 352.1 321.6 293.1 
262.5 230.0 199.4 168.9 138.4 114.0 93.6 77.3 67.2 61.1 57.0 54.9 50.9 46.8 38.7 32.6 24.4 0.0 
3795.6 3211.5 2562.3 1819.4 1153.9 734.7 608.5 582.1 557.6 535.2 512.9 490.5 466.1 435.5 405.0 374.5 341.9 307.3 272.7 
238.1 203.5 171.0 140.4 116.0 93.6 77.3 67.2 61.1 59.0 57.0 57.0 54.9 50.9 44.8 36.6 28.5 0.0 
3795.6 3185.0 2515.5 1762.5 1084.7 694.0 604.4 578.0 555.6 533.2 508.8 484.4 459.9 429.4 398.9 368.4 333.8 295.1 258.5 
221.8 187.2 154.7 126.2 101.8 83.4 71.2 63.1 59.0 57.0 57.0 57.0 54.9 50.9 46.8 40.7 30.5 0.0 
3795.6 3199.3 2525.6 1752.3 1097.0 683.8 604.4 580.0 555.6 531.2 508.8 484.4 457.9 427.4 398.9 366.3 329.7 293.1 254.4 
217.8 183.2 150.6 122.1 99.7 81.4 69.2 61.1 59.0 57.0 57.0 57.0 54.9 50.9 46.8 40.7 30.5 0.0 
